Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A57850 - Stand with paper holder and magazine holder
Bill of material
A57850DL
CODE
Code
A57850DL
MAT
Material
SDESCR1
Very short description 1
INDA STANDS Cm26X16 H73
SDESCR2
Very short description 2
Avenue 5700 A57850 26X16 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 STANDS Cm26X16 H73 DL
INTERCODE
International code
EAN-13:8033163262703
HEIGHT
Height
73 cm
WIDTH
Width
26 cm
DEPTH
Depth
16 cm
WEIGHT
Weight
4.800 kg
SER
Series
Avenue 5700
LINE
STANDS
MOD
Model
A57850
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A5790C - Towel holder, centre distance 60 cm
    INDA
    A5790A - Towel holder, centre distance 30 cm
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    AV0520 - Double corner, right mounting
    INDA
    A04320 - Double corner shelf in PMMA
    INDA
    AV032A - Double corner
    INDA
    AV0310 - Double corner, right mounting
    INDA
    A0438A - Extensible bathub seat
    INDA
    A04490 - Corner
    INDA
    AV0330 - Double basket, for hanging
    INDA
    A18310 - Corner
    INDA
    A1031A - Corner
    INDA
    AV131D - Removable corner
    INDA
    A32500 - Basket
Previews
3D
Dimension
2D
Download CAD models