Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TANJA
Description
A82B - Rotatable Toggle Latch
Bill of material
A82B
PREVIEW
CNSORDERNO
A82B
MODEL
Model
A82B
MATERIAL
Material
SUS304
FINISH
Finish
Polish
LENGTH
Length
59 mm
FUNCTION
Function
Self lock,Damping
COLOR
Color
Silver
LOCKING_FORCE
Locking Force
300 N
ULTIMATE_LOAD
Ultimate Load
2700 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models