Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
A83030 - 30 Series Aluminum Profile-30X30
Bill of material
A83030-N-N-L50
TYPECODE
Type code
A83030
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
0.930 kg/m
SA
Sectional Area
342 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
2.83×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
2.83×10⁴ mm^4
CATALOG
catalog
a83030.jpg
DL
17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models