Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A8809 - Low shelf module
Bill of material
A8809NNS
CODE
Code
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
HEIGHT
Height
2.8 cm
WIDTH
Width
cm
DEPTH
Depth
9.9 cm
WEIGHT
Weight
kg
SER
Series
INDISSIMA
LINE
Shelf
MOD
Model
INTRACODE
Intrastat code
73249000
FIN
Panel finishes
Yard
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A8809 - Shelf module
    INDA
    A8820A - Clothes hanger
    INDA
    A88150 - Fixed towel holder
    INDA
    A8826M - Shelf finishing
    INDA
    AV114A - Wall mounted/free-standing toilet brush holder
Previews
3D
Dimension
2D
Download CAD models