Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88100 - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A88100CR21
CODE
Code
A88100CR21
MAT
Material
MAT2
Material
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Tumbler holder Cm6.9X9.9 H10.5 CR
INTERCODE
International code
EAN-13:8033163682471
HEIGHT
10.5 cm
WIDTH
6.9 cm
DEPTH
Depth
9.9 cm
WEIGHT
0.615 kg
SER
Series
INDISSIMA
LINE
Tumbler holder
MOD
Model
A88100
INTRACODE
Intrastat code
70133799
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models