Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A88120 - Soap dispenser
Bill of material
A88120CR21
CODE
Code
A88120CR21
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A88120CR21
SDESCR1
Very short description 1
INDA Soap dispencer Cm6.8X10.3 H14.8
SDESCR2
Very short description 2
INDISSIMA A88120 6.8X10.3 CR
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Soap dispencer Cm6.8X10.3 H14.8 CR
INTERCODE
International code
EAN-13:8033163682464
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
14.8 cm
WIDTH
Width
6.8 cm
DEPTH
Depth
10.3 cm
WEIGHT
Weight
0.635 kg
SER
Series
INDISSIMA
LINE
Soap dispenser
MOD
Model
A88120
INTRACODE
Intrastat code
70139900
FINSTRUT
Finishing structure
Chrome-plated
GROUPROD
Pool products
A88120
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)