Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A88680 - Bath towel rack
Bill of material
A88680CR
CODE
Code
A88680CR
MAT
Material
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Bath Towel Rack Cm61.7X22.8 H3 CR
INTERCODE
International code
EAN-13:8033163679945
HEIGHT
3 cm
WIDTH
61.7 cm
DEPTH
Depth
22.8 cm
WEIGHT
1.500 kg
SER
Series
INDISSIMA
LINE
Bath Towel Rack
MOD
Model
A88680
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    INDA
    A8883A-F - Modular bar
    INDA
    A8883G-L - Modular bar
    INDA
    A4618B - Double towel holder, centre distance 7 cm
    INDA
    AV114A - Wall mounted/free-standing toilet brush holder
    FAR
    FTR-Z - KNURLED THREADED INSERTS REDUCED HEAD
    INDA
    A88510 - Basket
    INDA
    AV414A - Wall mounted/free-standing toilet brush holder
    INDA
    AV058C - Wall-mounted magnifying mirror, double jointed arm, 18 cm Ømirror, double sided, pivoting
    INDA
    A8801M - Paper basket module
プレビュー
3D
情報
2D
ダウンロード(CADデータ)