Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88K20 - Washbasin set (lever soap dispenser with tumbler holder)
Bill of material
A88K20CR21
CODE
Code
A88K20CR21
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A88K20CR21
SDESCR1
Very Short Description 1
INDA Kit A88K20
SDESCR2
Very Short Description 2
INDISSIMA L20.6xH12.5xP11.5 Chromo RS
ARTDESC
Article Description
Brand: INDA Serie: INDISSIMA Kit Prod. No.: A88K20 L20.6xH12.5xP11.5 Chromo Satin Glass
INTERCODE
International Codes
EAN-13:8021586783400
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
12.5 cm
WIDTH
Width
20.6 cm
DEPTH
Depth
11.5 cm
WEIGHT
Weight
16.800 kg
SER
Series
INDISSIMA
LINE
Line
Kit
MOD
Model
A88K20
INTRACOD
Intrastat Code
73249000
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A88K20
PANELS
Panel Finishes
Satin Glass
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models