Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88K30 - Washbasin set (soap dispenser with tumbler holder)
Bill of material
A88K30CR21
CODE
Code
A88K30CR21
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A88K30CR21
SDESCR1
Very Short Description 1
INDA Kit A88K30
SDESCR2
Very Short Description 2
INDISSIMA L20.6xH15.2xP11.5 Chromo RS
ARTDESC
Article Description
Brand: INDA Serie: INDISSIMA Kit Prod. No.: A88K30 L20.6xH15.2xP11.5 Chromo Satin Glass
INTERCODE
International Codes
EAN-13:8021586783417
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
15.2 cm
WIDTH
Width
20.6 cm
DEPTH
Depth
11.5 cm
WEIGHT
Weight
16.600 kg
SER
Series
INDISSIMA
LINE
Line
Kit
MOD
Model
A88K30
INTRACOD
Intrastat Code
73249000
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A88K30
PANELS
Panel Finishes
Satin Glass
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A88K5 - Right or left roll holder with lid
    INDA
    A88K40 - Washbasin set (soap dispenser with tumbler holder and shelf)
    EWAR - Ernst Wagner
    WA500 - Basin tap norm. press. square
    SCHMIDLIN
    Schmidlin MERO - Washbasins
    KIPP
    K1473 - Knurled screws plastic
    EWAR - Ernst Wagner
    WA100 - Basin tap normal press. 40mm lever
    SCHMIDLIN
    Schmidlin IRIS washbasin - Washbasins
    SCHMIDLIN
    Schmidlin ORBIS - Washbasins
    SCHMIDLIN
    Schmidlin CONTURA - Washbasins
    NUSSER
    Citta - Table
Previews
3D
2D
Download CAD models