Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A88K5 - Right or left roll holder with lid
Bill of material
A88K5ACR
CODE
Code
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
SDESCR1
Very Short Description 1
SDESCR2
Very Short Description 2
INDISSIMA L20.6xH10.6xP11.5 Chromo
ARTDESC
Article Description
INTERCODE
International Codes
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
10.6 cm
WIDTH
Width
20.6 cm
DEPTH
Depth
11.5 cm
WEIGHT
Weight
0.9000 kg
SER
Series
INDISSIMA
LINE
Line
Kit
MOD
Model
INTRACOD
Intrastat Code
73249000
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A88K50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models