Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AA1 - Shunt Trip
Bill of material
ABB - 1SAM201910R1003 + AA1-230 Shunt Trip 200-240V
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
AA1
DES
Description
Shunt Trip, for lateral mounting at the left
DESCSHORT
Short Description
DESCLONG
Long Description
Shunt trips AA1 release manual motor starters used for remote tripping. They are attached laterally on the left side of MS116, MS132 or MS165. In accordance with IEC 60947-1, the manual motor starter is switched off by AA1 if the supply voltage of the shunt trip measured during the tripping operation remains between 70% and 110% of the rated control circuit supply voltage.
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
AC/DC
EF008187
Initial value of the undelayed short-circuit release - setting range
0 A
EF008188
End value adjustment range undelayed short-circuit release
0 A
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
false
EF005826
Suitable for motor safety switch
true
EF001545
Suitable for overload relay
false
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models