Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Spraying Systems
Description
AA122 - Strainer
Bill of material
AA122-1/2-PP-200
PN
Sales Part
MAT
Material Type
IC
Inlet Connection Size
Inch
THD
Inlet Thread Type
NPT
TT
Inlet Male/Female
Female
MS
Screen Mesh Size
MSD
Screen Mesh Wire Dia.
Inch
MO
Screen Mesh Opening
Inch
OIC
Outlet Connection Size
Inch
OTHD
Outlet Thread Type
NPT
OTT
Outlet Male/Female
Female
MAXP
Max Pressure
150 psi
MO2
Mesh Opening 2
Inch
WE
Net Weight
oz.
MINP
Min Pressure
- bar
MAXP2
Max Pressure
10 bar
MO3
Mesh Opening 3
mm
WE2
Net Weight
kg
ICN
Inlet Conn Numeric
OCN
Outlet Conn Numeric
CAPHEX
Cap Hex.
Inch
PPS
Pipe Plug Size
Inch
L
4.23 Inch
W
3.06 Inch
B
3.58 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models