Catalog navigation
CAD Model seçimi
Uygun ürünler: 20
HELP_VARIABLE
Company
Spraying Systems
Description
AA124A-SC - Strainer - Metric
Bill of material
AAB124A-3/4SC-I-100
PN
Sales Part
MAT
Material Type
IC
Inlet Connection Size
Inch
OC
Outlet Connection
Inch
ICG
Inlet Connection Gender
Female
ICTT
Inlet Connection Thread Type
BSPT
OCG
Outlet Connection Gender
Female
OCTT
Outlet Connection Thread Type
BSPT
PS
Pipe Size
- Inch
MS
Screen Mesh Size
MINP
Min Pressure
- bar
MAXP
Max Pressure
8 bar
MO
Screen Mesh Opening
Inch
WE
Net Weight
kg
MO2
Mesh Opening 2
mm
ICN
Inlet Conn Numeric
OCN
Outlet Conn Numeric
L
212.80 mm
W
106.40 mm
B
183.40 mm