Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SRD-FA
Description
AABAS - Guide shaft straight rod type - standard type -D tolerance F8
Bill of material
AABAS13-20
CODE
AABAS
MAT
texture
SUS304
HRD
hardness
-
SUR
surface
Hard chromium plating, hardness HV850~ thickness 10μm~15μm
DTOL
dtol
f8
D
mm
DTOL1
dtol
L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
C
mm
ZJG1
Change L dimensional tolerance
ZJG2
Additional plane machining
FC
FC(1 additional plane processing)
mm
WFC
WFC(2 additional plane processing)
mm
E
Minimum unit 1
mm
A
Minimum unit 1
mm
ZJG3
First Set of Wrench Flats
SC
SC(1 additional spanner slot processing)
mm
ZJG4
Additional V groove processing
VC
VC(1 additional V-groove processing)
mm
WVC
WVC(2 additional V-groove processing)
mm
F
Minimum unit 1
mm
ZJG5
Add a keyway
JD
JD(add 1 keyway)
mm
J
Minimum unit 1
mm
LINK
link
https://www.srdfaa.com/product/1502614161248.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models