Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
SRD-FA
Description
AASJZ,AASSJZ,AAPSJZ,AAPSSJZ - Both ends of guide shaft internal thread with spanner slot type - high precision standard type
Bill of material
AASSJZ50-65-M12-N12-SC0
CODE
MAT
texture
HRD
hardness
SUR
surface
DTOL
dtol
g6
D
mm
DTOL1
dtol
L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
M
M (coarse thread)
mm
N
N (coarse thread)
mm
SC
SC(1 additional spanner slot processing)
mm
Enter value for SC
SC(1 additional spanner slot processing)
mm
cm
inch
ft
W
mm
EX1
ℓ1
mm
C
mm
ZJG1
Change L dimensional tolerance
ZJG2
Additional plane machining
FC
FC(1 additional plane processing)
mm
WFC
WFC(2 additional plane processing)
mm
E
Minimum unit 1
mm
A
Minimum unit 1
mm
ZJG3
Additional 2 spanner groove processing
SX
SX(add the second spanner groove processing)
mm
ZJG4
Add plane machining for 90 degree position
RC
Change the neck retracting slot
mm
WRC
WRC(plane machining with additional 2 90-degree positions)
mm
Y
mm
ZJG5
Change to effective length X3 of internal thread
LINK
link
https://www.srdfaa.com/product/1141603221058.html