Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
AATFW__L050, AATFW__L075, AATFW__L100, AATFW__L150, AKTFW__L050, AKTFW__L075, AKTFW__L100, AKTFW__L150, ANTFW__L050, ANTFW__L075, ANTFW__L100, ANTFW__L150, BATFW__L050, BATFW__L075, BATFW__L100, BATFW__L150, MATFW__L050, MATFW__L075, MATFW__L100, MATFW__L150, SATFW__L050, SATFW__L075, SATFW__L100, SATFW__L150 - Timing Idlers, Flanged - L (Both Sides Bearing)
Bill of material
AATFW16-L050-8
PN
Part Number
MATMB
Material of Main Body
ST
Surface Treatment
NT
No. of Teeth
AB
Applicable belt
DD
Shaft Dia. d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
14 mm
W
19 mm
DHH
Dh
mm
NO
No. Bearing Dimension
D
D Bearing Dimension
mm
B
B Bearing Dimension
mm
ALT1
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT2
Flange not Swaged
ALT3
Flange Swaged on One Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models