Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
AB 05 - Ex-d IIB bulkhead light fitting for Zone 1/21
Bill of material
AB052110110001
IDNR
Article number
LOD
AUS
Version
NT
Description
Ex-d IIB bulkhead light fitting for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex/> II 2 G Ex d IIB T4/T3 Gb
T2
EC-Type Examination Certificate
PTB 08 ATEX 1001 X
T4
Permissible ambient temperature
-20 °C up to +55 °C
T5
Rated voltage
230 V
T9
Rated luminous flux of the lamp
5600 lm (depends on used lamps)
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, N, PE: 2 x 2.5 mm˛
T13
Enclosure material
aluminium die-cast housing, powder coated
T14
Weight
6.9 kg
T15
Enclosure colour
grey
T16
Product description
TP
Text for product group
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models