Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
AB 05 - Ex-nR bulkhead light fitting for Zone 2/22
Bill of material
AB056111110001
IDNR
Article number
LOD
AUS
Version
NT
Description
Ex-nR bulkhead light fitting for Zone 2/22
T1
Marking accd. to 2014/34/EU
<Ex/> II 3 G nR II T4/T3 Gc <Ex/> II 3 D Ex tc IIIC T100°C/T125°C/T140°C Dc IP66
T2
EC-Type Examination Certificate
BVS 07 ATEX E 151
T3
IECEx Certificate of Conformity
IECEx BVS 10.0071
T4
Permissible ambient temperature
-55 °C up to +40 °C
T5
Rated voltage
T9
Rated luminous flux of the lamp
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, N, PE: 2 x 2.5 mm˛
T13
Enclosure material
aluminium die-cast housing, powder coated
T14
Weight
T15
Enclosure colour
grey
T16
Product description
TP
Text for product group
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models