카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
AB41-02-1-H3AZ-DC12V
CKD
유체 제어 장비
건조 공기용 솔레노이드 밸브
드라이 에어용 직동식 2·3포트 전자 밸브 (MULTILEX) AB・GAB・AG・GAG-Z
AB31/AB41-Z
Powered by
CAD모델 선택
{ckd_cn/general_purpose_valve/solenoid_valve_for_dry_air/ab_gab_ag_gag_z/ab31_ab41_z/ab41_z_asmtab.prj},{NB=AB41-02-1-H3AZ-DC12V},{MODEL=AB41},{PS=02},{OS=1},{BSC=H},{OPTCH=3A},{OPTMOD=},{OPTMP=},{OPTCGC=},{OPTC= $XOPTC.},{OPTSS=},{VOLT=DC12V},{PPATH=assemblies/ab41_z_asmtpl.prj},{INFOTEXT= Product Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CKD
내용
AB41-Z
BOM
AB41-02-1-H3AZ-DC12V
MODEL
Model no.
AB41
PS
Port size
02 : Rc1/4
03 : Rc3/8
2G : G1/4
3G : G3/8
2N : 1/4NPT
3N : 3/8NPT
02 : Rc1/4
03 : Rc3/8
2G : G1/4
3G : G3/8
2N : 1/4NPT
3N : 3/8NPT
OS
Orifice size
1 : φ 1.5
2 : φ 2
3 : φ 3
4 : φ 3.5
5 : φ 4
6 : φ 5
7 : φ 7
1 : φ 1.5
2 : φ 2
3 : φ 3
4 : φ 3.5
5 : φ 4
6 : φ 5
7 : φ 7
BSC
Body/sealant combination
H : Brass, Nitrile rubber, Oil free, -
J : Brass, Fluoro rubber, Oil free, -
P : Brass, Ethylene propylene rubber, Oil free, -
L : Stainless steel, Nitrile rubber, Oil free, -
M : Stainless steel, Fluoro rubber, Oil free, -
R : Stainless steel, Ethylene propylene rubbber, Oil free, -
H : Brass, Nitrile rubber, Oil free, -
J : Brass, Fluoro rubber, Oil free, -
P : Brass, Ethylene propylene rubber, Oil free, -
L : Stainless steel, Nitrile rubber, Oil free, -
M : Stainless steel, Fluoro rubber, Oil free, -
R : Stainless steel, Ethylene propylene rubbber, Oil free, -
OPTCH
Option : Coil housing
3A : Open frame type, Lead wire(IP65 or equivalent)
3M : Open frame type, with HP terminal box (G1/2)
3N : Open frame type, HP terminal box with light (G1/2)
3I : Open frame type, HP terminal box (IP65 or equivalent) (G1/2)
3J : Open frame type, HP terminal box with light (IP65 or equivalent) (G1/2)
5A : Open frame type (diode integrated), Lead wire(IP65 or equivalent)
5M : Open frame type (diode integrated), with HP terminal box (G1/2)
5N : Open frame type (diode integrated), HP terminal box with light (G1/2)
5I : Open frame type (diode integrated), HP terminal box (IP65 or equivalent) (G1/2)
5J : Open frame type (diode integrated), HP terminal box with light (IP65 or equivalent) (G1/2)
3A : Open frame type, Lead wire(IP65 or equivalent)
3M : Open frame type, with HP terminal box (G1/2)
3N : Open frame type, HP terminal box with light (G1/2)
3I : Open frame type, HP terminal box (IP65 or equivalent) (G1/2)
3J : Open frame type, HP terminal box with light (IP65 or equivalent) (G1/2)
5A : Open frame type (diode integrated), Lead wire(IP65 or equivalent)
5M : Open frame type (diode integrated), with HP terminal box (G1/2)
5N : Open frame type (diode integrated), HP terminal box with light (G1/2)
5I : Open frame type (diode integrated), HP terminal box (IP65 or equivalent) (G1/2)
5J : Open frame type (diode integrated), HP terminal box with light (IP65 or equivalent) (G1/2)
OPTMOD
Option : Manual operating device (locking)
Blank : None
A : Manual operating device (locking)
Blank : None
A : Manual operating device (locking)
OPTMP
Option : Mounting plate
Blank : None
B : Mounting plate
Blank : None
B : Mounting plate
OPTCGC
Option : Cable gland (marine cable gland)
Blank : None
G : CTC 19
H : G1/2
Blank : None
G : CTC 19
H : G1/2
OPTSS
Option : Surge suppressor
Blank : None
S : Surge suppressor
Blank : None
S : Surge suppressor
VOLT
Voltage
DC 12V : 12 VDC
DC 24V : 24 VDC
DC 48V : 48 VDC
DC 100V : 100 VDC
DC 12V : 12 VDC
DC 24V : 24 VDC
DC 48V : 48 VDC
DC 100V : 100 VDC
V
INFOTEXT
제품정보
제품정보
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청