Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1015L - Bel Power Solutions
Bill of material
ABC120-1015L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 120W, Output 15VDC, 8A, Input 85-264VAC, Molex Header
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 70 °C
PN
Part Number
ABC120-1015L
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    EPG300-1012
    Bel Fuse
    abc180_1030l - Bel Power Solutions
    Bel Fuse
    abc275_1030l - Bel Power Solutions
    Bel Fuse
    abc75_1t48l - Bel Power Solutions
Previews
3D
2D
Download CAD models