Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1T12L - Bel Power Solutions
Bill of material
ABC120-1T12L
DESC
Description
Open Frame AC-DC Power Supply, Power 120W, Output 12VDC, 10A, Input 85-264VAC, Screw Terminal
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
PN
Part Number
ABC120-1T12L
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models