Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC1200-1T24-UCF - Bel Power Solutions
Bill of material
ABC1200-1T24-UCF
DESC
Description
Industrial AC-DC Power Supply, Power 1200W, Output 24VDC, 50A, Input 85-305VAC, U-Chassis, Convection, RoHS Compliant
POWER
Power
1200 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
24 VDC
OC
Output Current
50 A
OT
Operating Temperature
-20 to 60 °C
PN
Part Number
ABC1200-1T24-UCF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models