Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc150_1t24g - Bel Power Solutions
Bill of material
ABC150-1T24G
PN
Part Number
ABC150-1T24G
DESC
Description
Open Frame AC-DC Power Supply, Power 150W, Output 24VDC, 6.25A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
6,25 A
OT
Operating Temperature
-20 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2801241 - VAL-MS-T1/T2 48/12.5/1+0
    Bel Fuse
    ABC120-1058L - Bel Power Solutions
    Misumi
    MSSSR - SSR (Solid State Relays)
    Rockwell Automation
    700-S Solid-State Relay Accessories - 700-S
    ifm_electronic
    CR3001 - PWM to analogue modules
Previews
3D
2D
Download CAD models