Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc150_1t48g - Bel Power Solutions
Bill of material
ABC150-1T48G
PN
Part Number
ABC150-1T48G
DESC
Description
Open Frame AC-DC Power Supply, Power 150W, Output 48VDC, 3.13A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
3,13 A
OT
Operating Temperature
-20 to 70 °C