Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc201_1012g - Bel Power Solutions
Bill of material
ABC201-1012G
PN
Part Number
ABC201-1012G
DESC
Description
Open Frame AC-DC Power Supply, Power 200W, Output 12VDC, 16.67A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
16,67 A
OT
Operating Temperature
-20 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models