Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc225_1012l - Bel Power Solutions
Bill of material
ABC225-1012L
PN
Part Number
ABC225-1012L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 225W, Output 12VDC, 18.75A, Input 85-264VAC, Molex Header
POWER
Power
225 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
18,75 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ABC120-1015L - Bel Power Solutions
    Bel Fuse
    abc275_1030l - Bel Power Solutions
    Bel Fuse
    abc180_1030l - Bel Power Solutions
    Bel Fuse
    abc200_1015g - Bel Power Solutions
Previews
3D
2D
Download CAD models