Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc40_1024g - Bel Power Solutions
Bill of material
ABC40-1024G
PN
Part Number
ABC40-1024G
DESC
Description
Open Frame AC-DC Power Supply, Power 40W, Output 24VDC, 1.7A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
1,7 A
OT
Operating Temperature
-20 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    abc300_1t15g - Bel Power Solutions
    Bel Fuse
    abc400_1024g - Bel Power Solutions
    Bel Fuse
    350inv60_120_240_9g - Bel Power Solutions
    Bel Fuse
    abc350_1012l - Bel Power Solutions
    Bel Fuse
    abc600_1052g - Bel Power Solutions
Previews
3D
2D
Download CAD models