Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc400_1024cg - Bel Power Solutions
Bill of material
ABC400-1024CG
PN
Part Number
ABC400-1024CG
DESC
Description
Open Frame AC-DC Power Supply, Power 400W, Output 24VDC, 17A, Input 90-264VAC, RoHS Compliant, Cover
POWER
Power
400 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
17 A
OT
Operating Temperature
-10 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    mbc250_1048g - Bel Power Solutions
    Bel Fuse
    fxc7000_48_sg - Bel Power Solutions
    Bel Fuse
    abc400_1048g - Bel Power Solutions
    Bel Fuse
    ldn85_5 - Bel Power Solutions
Previews
3D
2D
Download CAD models