Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc41_1030l - Bel Power Solutions
Bill of material
ABC41-1030L
PN
Part Number
ABC41-1030L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 30VDC, 1.33A, Input 85 - 264VAC, Molex Header
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
1,33 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models