You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABC600-1012G
Bel Fuse
Power Solutions
ABC600-1012G
Powered by
CAD模型選擇
{belfuse/power_solutions/abc600_1012g/abc600_1012g.prj},{NB=ABC600-1012G},{SHA256=GHOLHCW1K0MwJn9zAyEFjuSeha3hzLuYTB210mJn4Bs=},{INAME=00004__abc6002d1012g},{PN=ABC600-1012G},{DESC=Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 12VDC, 50A, Input 90-277VAC, Molex Header, RoHS Compliant},{POWER=600},{VI=90-277},{OV=12},{OC=50},{OT=-25 to 70},{ISOLATION=Isolated},{MT=Chassis Mount},{DIMENSIONS=8 x 5 x 1.6},{NO=1},{VOUT=12},{LOUT=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC600-1012G - Bel Power Solutions
Bill of material
ABC600-1012G
PN
Part Number
ABC600-1012G
DESC
Description
Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 12VDC, 50A, Input 90-277VAC, Molex Header, RoHS Compliant
POWER
Power
600
W
VI
Voltage Input
90-277
VDC
OV
Output Voltage
12
VDC
OC
Output Current
50
A
OT
Operating Temperature
-25 to 70
°C
ISOLATION
Isolation
Isolated
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
8 x 5 x 1.6
palec
NO
Number of Outputs
1
VOUT
Vout 1
12
VDC
LOUT
lout 1
50
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求