Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc800_1t30 - Bel Power Solutions
Bill of material
ABC800-1T30
PN
Part Number
ABC800-1T30
DESC
Description
Open Frame AC-DC Power Supply, Power 800W, Output 30VDC, 20A, Input 85-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
800 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models