Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc800_1t58 - Bel Power Solutions
Bill of material
ABC800-1T58
PN
Part Number
ABC800-1T58
DESC
Description
Open Frame AC-DC Power Supply, Power 800W, Output 58VDC, 10.34A, Input 85-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
800 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
10,34 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    abc60_3003g - Bel Power Solutions
    Bel Fuse
    cpa200_4530g - Bel Power Solutions
Previews
3D
2D
Download CAD models