Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
ABGEB, ABGE - Angular Bearing with Housing Sets - Back-to-Back Combination - Flanged Type
Bill of material
ABGEB7005-N
PN
Part No.
MATAB
Material of Angular Bearing (Back-to-back Combination)
52100 Bearing Steel
MATH
Material of Housing
1045 Carbon Steel
STH
Surface Treatment of Housing
MATC
Material of Cover
1045 Carbon Steel
STC
Surface Treatment of Cover
Black Oxide
MATCL
Material of Collar for Inner Ring Fixing
1045 Carbon Steel
STCL
Surface Treatment of Collar for Inner Ring Fixing
Black Oxide
MATCB
Material of Cover fixing Bolt
SCM435
STCB
Surface Treatment of Cover fixing Bolt
Black Oxide
BN
Bearing No.
TS
Type Selection for Cover
L
mm
DD
d
mm
D
mm
DTOL
D Tolerance
mm
B
mm
BB2
b2
mm
H
mm
D2
mm
T
mm
DDHH
dh
mm
D1
mm
D1TOL
D1 Tolerance
mm
PCD
P.C.D
mm
DD1
d1
mm
DD2
d2
mm
H1
mm
T1
mm
T2
mm
PPCCDD
p.c.d.
mm
DD3
d3
mm
DD4
d4
mm
TT2
t2
mm
AC
Accesories
-
DD5
d5
mm
S1
0 mm
S2
0 mm
STT
St
0.0 mm
RAA
Ra
0 mm
RBB
Rb
0 mm
RTT
Rt
0.0 mm
RR
r
0.0 mm
BCF
Bolt for Cover Fixing
OD
Outher Diameter of Fixing Collar
mm
ID
Inner Diameter of Fixing Collar
mm
TH
Thickness of Fixing Collar
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models