Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 025/040 KH 221 4²
Bill of material
89600301
MD01
VAR__MANUID_
89600301
DESCSHORT
Short Description
Abox 025/040 KH 221 4²
DESCLONG
Long Description
Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024., for position-fixed mounting of up to 6 terminals Wago 221-413 in junction boxes Abox/Abox Pro 025 and 040 from 2024<br /><strong>Dimensions: </strong>23 x 56 x 29 mm
INTNO
International product number
4013902677054
MANUID
Product number of the Manufacturer
89600301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 025/040 KH 221 4²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0071
LENGTH
56
WIDTH
23
DEPTH
29
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models