Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 060 KH 221 4²
Bill of material
89600401
MD01
VAR__MANUID_
89600401
DESCSHORT
Short Description
Abox 060 KH 221 4²
DESCLONG
Long Description
Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024., for position-fixed and elevated mounting of up to 6 terminals Wago 221-413 in junction boxes Abox/Abox Pro 060 from 2024<br /><strong>Dimensions: </strong>22 x 88 x 32 mm
INTNO
International product number
4013902677092
MANUID
Product number of the Manufacturer
89600401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 060 KH 221 4²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0022
LENGTH
88
WIDTH
22
DEPTH
32
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models