Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox-i SL-2,5/4²
Bill of material
49080601
MD01
VAR__MANUID_
49080601
DESCSHORT
Short Description
Abox-i SL-2,5/4²
DESCLONG
Long Description
Junction box, protection class IP65, nominal cross-section 4 mm², U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), knockouts, M20/M25, (2 rear, 7 side), internal fixing points, with screwless terminals for installations in the industrial arena and protected outside areas, grey, with 5 raised, screwless 3-wire terminals Wago 221-413, max. nominal cross-section according to DIN EN 60998: 4 mm², 24 A current load capacity, cross-sections able to be clamped per pole: 3 x 0.2 to 4 mm² rigid and 3 x 0.14 to 4.0 mm² flexible<br /><strong>Dimensions: </strong>110 x 110 x 67 mm<br /><strong>Accessories supplied: </strong>4 Double-membrane seal IP66 M25 sealing range 9 - 16 mm
INTNO
International product number
4013902930876
MANUID
Product number of the Manufacturer
49080601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox-i SL-2,5/4²
EF000003
EV010173
EF000007
EV000270
EF000008
110
EF000010
EV010584
EF000025
true
EF000049
67
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
110
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
9
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.246
LENGTH
110
WIDTH
110
DEPTH
67
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox XT SL 6²
    Böllhoff
    HELICOIL® Plus Free Running thread inserts - Metric fine thread
    Spelsberg
    Abox-i 160-16²
    WAGO
    221-412 - COMPACT splicing connectors for all conductor types 2-conductor terminal block
    Spelsberg
    Abox 250-25²
    Spelsberg
    Abox-i 250-L
    Spelsberg
    Abox-i 040-4²/sw
    Spelsberg
    Abox-i 025-L
    Spelsberg
    Abox-i SL-6²
    Spelsberg
    TK PC 1005-4-m
    WAGO
    221-615 - COMPACT Splicing Connectors 5-conductor connector
    WAGO
    279-101 - 2-conductor through terminal block, 1.5 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
    Rittal
    KX E-Box - stainless steel
    Spelsberg
    Abox-i 2400 240²/5
Previews
3D
Dimension
2D
Download CAD models