Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox m 025-L
Bill of material
80790701
MD01
VAR__MANUID_
80790701
DESCSHORT
Short Description
Abox m 025-L
DESCLONG
Long Description
Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20, (1 rear, 7 side), internal fixing points, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>82 x 82 x 52 mm<br /><strong>Accessories supplied: </strong>4 Attachment bushes IP54 M20 sealing range 8 - 13,5 mm, 1 sealing plugs M20
INTNO
International product number
4013902559107
MANUID
Product number of the Manufacturer
80790701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox m 025-L
EF000003
EV010173
EF000007
EV000270
EF000008
82
EF000010
EV010584
EF000025
true
EF000049
52
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
690
EF001438
82
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0926
LENGTH
82
WIDTH
82
DEPTH
52
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox 100-L
    Spelsberg
    Abox-i m 040-L/sw
    Spelsberg
    Abox XT 025-2,5²
    Spelsberg
    TG PC 1208-6-o
    Spelsberg
    Abox 160-L
    Spelsberg
    Abox 060-L
    Spelsberg
    Abox m 040-L
    Spelsberg
    Abox-i m 025-L/sw
    Spelsberg
    Abox-i m 040-L
    Spelsberg
    KVR M16-MGM
Previews
3D
Dimension
2D
Download CAD models