Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox m 040 AB-L
Bill of material
81290701
MD01
VAR__MANUID_
81290701
DESCSHORT
Short Description
Abox m 040 AB-L
DESCLONG
Long Description
Junction box, protection class IP54/IP65, nominal cross-section 4 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25, (1 rear, 8 side), external fixing lugs, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>94 x 94 x 57 mm<br /><strong>Accessories supplied: </strong>3 attachment bushes IP54 M20 sealing range 8 - 13.5 mm, 3 attachment bushes IP54 M25 sealing range 9 - 18.5 mm
INTNO
International product number
4013902532384
MANUID
Product number of the Manufacturer
81290701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox m 040 AB-L
EF000003
EV010173
EF000007
EV000270
EF000008
94
EF000010
EV010584
EF000025
true
EF000049
57
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
690
EF001438
94
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.130
LENGTH
94
WIDTH
94
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox m 040 AB-4²
    Spelsberg
    Abox 700-70²/5
    Spelsberg
    Abox-i 1500 DK-150²/5
    Spelsberg
    Abox SL-16²
    Spelsberg
    Abox m 025-2,5²
    Spelsberg
    Abox HA 250
    Spelsberg
    Abox SL-10²
    Spelsberg
    Abox SL-2,5/4²
    Spelsberg
    Abox 040-L
    Spelsberg
    Abox 100-L
    Spelsberg
    TK PC 1005-4-m
    Spelsberg
    Abox 060-L
    Spelsberg
    Abox 025 AB-2,5²
    Spelsberg
    2K-Mini SB-L
Previews
3D
Dimension
2D
Download CAD models