Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox MPI 160
Bill of material
89511601
MD01
VAR__MANUID_
89511601
DESCSHORT
Short Description
Abox MPI 160
DESCLONG
Long Description
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024., for Abox / Abox Pro 160<br /><strong>Dimensions: </strong>149 x 149 x 2,5 mm
INTNO
International product number
4013902676682
MANUID
Product number of the Manufacturer
89511601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox MPI 160
EF000008
149
EF000040
149
EF000115
true
EF000139
EV006034
EF002169
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.089
LENGTH
149
WIDTH
149
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models