Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 025-L
Bill of material
40240001
MD01
VAR__MANUID_
40240001
DESCSHORT
Short Description
Abox Pro 025-L
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M16/M20, (1 rear, 7 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, grey, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>92 x 92 x 60 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M20 sealing range 7 - 13 mm, cover retainer
INTNO
International product number
4013902662258
MANUID
Product number of the Manufacturer
40240001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro 025-L
EF000003
EV010173
EF000007
EV000270
EF000008
92
EF000010
EV010584
EF000025
true
EF000049
60
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
92
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
2.5
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.17
LENGTH
92
WIDTH
92
DEPTH
60
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models