Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 025-L/sw
Bill of material
40200001
MD01
VAR__MANUID_
40200001
DESCSHORT
Short Description
Abox Pro 025-L/sw
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M16/M20, (1 rear, 7 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, black, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>92 x 92 x 60 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M20 sealing range 7 - 13 mm, cover retainer
INTNO
International product number
4013902662043
MANUID
Product number of the Manufacturer
40200001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro 025-L/sw
EF000003
EV010173
EF000007
EV000206
EF000008
92
EF000010
EV010584
EF000025
true
EF000049
60
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
92
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
2.5
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1687
LENGTH
92
WIDTH
92
DEPTH
60
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox 025 AB-L/sw
    Spelsberg
    Abox-i 025 AB-L/sw
    Spelsberg
    Abox-i 025-L/sw
    Spelsberg
    Abox Pro 025 AB-L/sw
Previews
3D
2D
Download CAD models