Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 040-4²
Bill of material
40442001
MD01
VAR__MANUID_
40442001
DESCSHORT
Short Description
Abox Pro 040-4²
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M16/M20/M25, (1 rear, 7 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, grey, U<sub>i</sub>=400 V AC, I<sub>n</sub>=32 A, with 5 screwless 4-wire terminal blocks, Wago 773-604, max. nominal cross-section in accordance with DIN EN 60998: 4 mm², clampable cross-sections per pole: 4 x 1.5 - 4.0 mm² rigid Cu/Al (follow installation instructions)<br /><strong>Dimensions: </strong>102 x 102 x 70 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M25 sealing range 9 - 17 mm, cover retainer
INTNO
International product number
4013902664726
MANUID
Product number of the Manufacturer
40442001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro 040-4²
EF000003
EV010173
EF000007
EV000270
EF000008
102
EF000010
EV010584
EF000025
true
EF000049
70
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
400
EF001438
102
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.23
LENGTH
102
WIDTH
102
DEPTH
70
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models