Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 160-L
Bill of material
41640001
MD01
VAR__MANUID_
41640001
DESCSHORT
Short Description
Abox Pro 160-L
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M32/M40, (2 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, grey, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>182 x 182 x 90 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer
INTNO
International product number
4013902663811
MANUID
Product number of the Manufacturer
41640001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro 160-L
EF000003
EV010173
EF000007
EV000270
EF000008
182
EF000010
EV010584
EF000025
true
EF000049
90
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
182
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
16
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.6231
LENGTH
182
WIDTH
182
DEPTH
90
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox Pro 100-L
Previews
3D
2D
Download CAD models