Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
Abox SL-10²
Bill of material
81681001
MD01
VAR__MANUID_
81681001
DESCSHORT
Short Description
Abox SL-10²
DESCLONG
Long Description
Junction box, protection class IP54/IP65, nominal cross-section 10 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25/M32/M40, (2 rear, 10 side), internal fixing points, with screwless terminals for standard indoor installations, grey, with raised, screwless terminal Wago 2010-1201, 5-pole, max. nominal cross-section according to DIN EN 60998: 10 mm², 57 A current load capacity, cross-sections able to be clamped per pole: 4 x 0.5 to 16 mm² rigid and flexible<br /><strong>Dimensions: </strong>180 x 180 x 91 mm<br /><strong>Accessories supplied: </strong>4 Attachment bushes IP54 M40 sealing range 17 - 30 mm, 1 sealing plugs M40, 1 Sealing kit
INTNO
International product number
4013902931095
MANUID
Product number of the Manufacturer
81681001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox SL-10²
EF000003
EV010173
EF000007
EV000270
EF000008
180
EF000010
EV010584
EF000025
true
EF000049
91
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
180
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
10
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.714
LENGTH
180
WIDTH
180
DEPTH
91
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    Abox m 040 AB-4²
    BMEcat Gesamtausgabe
    Abox 700-70²/5
    BMEcat Gesamtausgabe
    Abox-i 1500 DK-150²/5
    BMEcat Gesamtausgabe
    Abox m 025-2,5²
    BMEcat Gesamtausgabe
    Abox m 040 AB-L
    BMEcat Gesamtausgabe
    Abox SL-16²
    BMEcat Gesamtausgabe
    Abox-i 025-L
Previews
3D
Dimension
2D
Download CAD models