Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox XT 060-6²
Bill of material
49240601
MD01
VAR__MANUID_
49240601
DESCSHORT
Short Description
Abox XT 060-6²
DESCLONG
Long Description
Junction box, protection class IP68, nominal cross-section 6 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) &amp; DIN VDE V 0606-22-100), knockouts, M20/M25, (2 rear, 7 side), internal fixing points, with screw terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads,, grey, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² / 3 x 6²)<br /><strong>Dimensions: </strong>110 x 110 x 67 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M25 sealing range 9 - 16 mm, 2 sealing plugs M20, 1 attachment bush M20, 1 cast resin bag GHB3 with filling funnel
INTNO
International product number
4013902968947
MANUID
Product number of the Manufacturer
49240601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox XT 060-6²
EF000003
EV010173
EF000007
EV000270
EF000008
110
EF000010
EV010584
EF000025
true
EF000049
67
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
110
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
9
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
false
EF005474
EV006619
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
true
EF011401
false
EF011959
-
EF012570
true
EF012571
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.680
LENGTH
110
WIDTH
110
DEPTH
67
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox XT 025-2,5²
    Spelsberg
    Abox-i SL-2,5/4²
    HARTING
    7/8 Cable Assembly 4p+PE st/- f/- 5,0m
    HARTING
    DIN-Tool Kodierzange
    HARTING
    InduCom9 FIP End female PL1 UNC w/o
    HARTING
    PPV4 2.0 Signal 20p d.e. 20x0,14qmm 15m
    HARTING
    HAR.LINK 4 WAY GASKET
    HARTING
    09486896018005
    HARTING
    PPV4 2.0 Signal 10p d.e. 10G0,5qmm 10m
    HARTING
    InduCom9 MVB/WTB female PL2 UNC set
    HARTING
    InduCom9 CAN-Bus female PL1 UNC set
    HARTING
    har-flex base plate for IDC tool
    HARTING
    Mounting tool for crimp flange SLIM
    HARTING
    7/8 Cable Assembly 4p+PE st/- m/- 1,5m
Previews
3D
Dimension
2D
Download CAD models