Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abs601_1t24_sl - Bel Power Solutions
Bill of material
ABS601-1T24-SL
PN
Part Number
ABS601-1T24-SL
DESC
Description
Industrial AC-DC Power Supply, Power 600W, Output 24VDC, 25A, Input 85-305VAC, Sealed Chassis, Natural Convection Cooling, With Control Signals| RoHS Compliant
POWER
Power
600 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
24 VDC
OC
Output Current
25 A
OT
Operating Temperature
-30 to 55 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models