Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
ABSXFB,ABSXF,ABSSXF,ABCRCH,ABCSCN,ABCTS,ABSXHB,ABSXH,ABSSXH - Bracket type end mounting type
Bill of material
ABCRCH8
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
D
mm
H7
Tolerance
+0.015/0
D1
12 mm
H
28 mm
N
Thickness of Holder (N)
2.00 mm
L
16 mm
T
5 mm
LL
4.5 mm
LL1
8 mm
E
8 mm
P
20 mm
W
16 mm
P1
20 mm
F
0 mm
DD
d
3.5 mm
DD1
d1
8.0 mm
DD2
d2
4.5 mm
M
Mouting Bolts
M4 mm
K
23 mm
LINK
link
https://www.srdfaa.com/product/1546963767936.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models