您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
AC40-02-B
SMC
Air Line Equipment
Air Line Equipment
New Modular F.R.L Unit (AC-B)
AC-B Modual F.R.L. Units
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/frl-b/ac_b/ac_b_asmtab.prj},{NB=AC40-02-B(0)},{BODY=40},{BODYX=40},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDJ=},{SEMISTANDARDK=},{SEMISTANDARDL=},{SEMISTANDARDM=},{THREAD2=0},{BODYAF=40},{BODYAR=40},{BODYAL=40},{BODYL=40},{PPATH=ac_b/assembly/ac_b_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
AC-B - Air Filter + Regulator + Lubricator
Bill of material
AC40-02-B
BODY
Body size
40
40
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(02) 1/4
(03) 3/8
(04) 1/2
(02) 1/4
(03) 3/8
(04) 1/2
OPTIONA
Float type auto drain
(-) Without auto drain
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
(-) Without auto drain
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
OPTIONB
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
SEMISTANDARDG
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
SEMISTANDARDH
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
SEMISTANDARDI
Filter regulator drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting (for dia 6 x dia 4 nylon tube)
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting (for dia 6 x dia 4 nylon tube)
SEMISTANDARDJ
Lubricator lubricant exhaust port
(-) Without drain cock
(3) Lubricator with drain cock
(-) Without drain cock
(3) Lubricator with drain cock
SEMISTANDARDK
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
SEMISTANDARDL
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
SEMISTANDARDM
Pressure unit
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求