Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
AC Current Transformer 10A
Bill of material
HARTING 20320017101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20320017101
DESCSHORT
Short Description
Current transformer, Current transformer for protection, KN Turns ratio: 1 : 600
DESCLONG
Long Description
Current transformer, Current transformer for protection, KN Turns ratio: 1 : 600
MANUTYPEDESC
Manufacturer Type Description
AC Current Transformer 10A
SUPPLIERALTNO
Alternative product number
20 32 001 7101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
90
AAC078
Primary rated current In
10 A
AAC113
Secondary rated current
0 A
AAG535
weight
1800 g
AAO057
Product type
AC Current Transformer 10A
AAP798
Application standards
EN 61557-11
AAU734
Manufacturer product description
Current transformer, Current transformer for protection, KN Turns ratio: 1 : 600
AAW338
Manufacturer product designation
Current transformer, Current transformer for protection, KN Turns ratio: 1 : 600
BAB392
certificate/approval
CE
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85043129
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part