Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ACA__V_,ACBA__V_,ACDA__V_,ACTA__V_,ACBTA__V_ - Acrylic Resin Plates - A/B Side Holes Combination Type Without Corner Holes -
Bill of material
ACA11V4-21-20-3-C10.5-D6-R6-S10-N3
PN
Part Number
ACA11V4-21-20-3-C10.5-D6-R6-S10-N3
TP
Type Selection
50
TYPE
Type
ACA
GR
Grade
COLOR
Color
AH
A Number of Holes
BH
B Number of Holes
NOH
Number of Holes
4
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
C
C 0.5mm Increment
mm
D
D 0.5mm Increment
mm
R
R 0.5mm Increment
mm
S
S 0.5mm Increment
mm
HS
Hole Selection
SND
Screw Nominal Dia.
L
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT15
Same size chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models